Fibre optic diffuse reflection sensor
E21316
FT-11-EPV-O6/FHx1/2m
Fibre optic diffuse reflection sensor
E21316
FT-11-EPV-O6/FHx1/2m
- Operation as diffuse reflection sensor
- For cutting to size
- Small bending radius
- Easy mounting and safe fixing
Application
Function principle | Diffuse reflection sensor |
---|---|
Application | For use in industrial environments |
Detection zone
Range with fibre-optic amplifier type | OBF; OO50; OCF |
---|
Range of fibre optics [mm] | 70 |
---|
Range of fibre optics [mm] | 150 |
---|
Range of fibre optics [mm] | 490 |
---|
Operating conditions
Ambient temperature [°C] | -40...70 |
---|
Mechanical data
Weight [g] | 50 |
---|---|
Version of sensing head | angled |
Sensing head thread | M6 |
Total length [mm] | 2000 |
Min. bending radius [mm] | 2 |
Fibre arrangement | |
Core diameter [mm] | 1 |
Fibre material | PMMA |
Fibre head material | stainless steel (303/1.4305) |
Fibre sheath material | PE |
Accessories
Items supplied |
|
||
---|---|---|---|
Accessories (optional) |
|
Remarks
Pack quantity | 1 pcs. |
---|