• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Device protection
  4. Device protection
  5. E30141
Application
Application for industrial applications
Media liquids and gases
Tests / approvals
Pressure Equipment Directive A possible classification to PED depends on the application and has to be carried out by the user / operator.
Safety instructions The compatibility between medium and product material has to be checked in all applications.
Mechanical data
Weight [g] 758.2
Materials steel (1.0345)
Sensor connection G 1/2
Process connection G 1/2
Accessories
Items supplied
sealings: 2, PTFE
Remarks
Pack quantity 1 pcs.
Diagrams and graphs
Operating pressure
p Operating pressure
t operating temperature before the syphon
Other data
medium: water, ambient temperature: 25 °C
medium temperature in front of siphon °C medium temperature behind siphon °C
85 35
150 50