• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Mounting accessories for vibration sensors
  5. E30449

Magnetic mount for vibration sensors

E30449

MAGNETIC MOUNT 1/4" UNF 28 VIBRATION

Magnetic mount for vibration sensors

E30449

MAGNETIC MOUNT 1/4" UNF 28 VIBRATION

Application
Design for efector octavis
Operating conditions
Ambient temperature [°C] -40...80
Mechanical data
Weight [g] 157.6
Materials magnet: neodymium nickel-plated; steel galvanised; ;
Sensor connection 1/4" - 28 UNF internal thread
Pull strength [N] 390
Remarks
Pack quantity 1 pcs.