• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Device connection cables for control systems
  4. Device connection cables for control systems
  5. E3M178

Cable with connector

E3M178

ecomatDisplay/Cable/40p/O3M/SurroundView

Cable with connector

E3M178

ecomatDisplay/Cable/40p/O3M/SurroundView

  • ce
  • ukca
Electrical data
Operating voltage [V] < 36 DC
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 65; IP 67; (M12 connector)
Mechanical data
Weight [g] 1209
Moulded-body material PA 6.6-GF30 / PBT-GF15
Material nut PBT-GF30
Remarks
Pack quantity 1 pcs.
Electrical connection - AMP connector
Connector: 1 x AMP-Junior Timer; Moulded body: PA 6.6-GF30 / PBT-GF15, black; Locking: PBT-GF30
Electrical connection
Cable: 2.5 m, PUR; FLRY-B; 8 x 0.34 mm², PVC + 24 x 0.5 mm², PVC + 5 x 1.0 mm², PVC + 3 x 2.5 mm², PVC + (provide screen with ring cable lug (M5) )
Electrical connection - socket video 0 ... video 3
Connector: 4 x M12, straight; coding: A
Electrical connection - socket CAN 0 ... CAN 1
Connector: 2 x M12, straight; coding: A
Electrical connection - socket CAN 2 ... CAN 3
Connector: 2 x M12, straight; coding: A