Connection cable
E3R100
HFM Y CABLE 2 X S/S/M S/D/M A 2,0M
Connection cable
E3R100
HFM Y CABLE 2 X S/S/M S/D/M A 2,0M
Electrical data
Operating voltage [V] | < 50 AC / < 60 DC |
---|---|
Protection class | III |
Damping [dB/m] | 1.6 |
Internal resistance (Ri) [Ω] | 50; ( ± 3 %) |
Operating conditions
Ambient temperature [°C] | -10...60 |
---|---|
Ambient temperature (moving) [°C] | -10...60 |
Protection | IP 54 |
Mechanical data
Weight [g] | 91.62 |
---|---|
Min. bending radius [mm] | 16.5; (single; 15 x 3,3 mm min. 10 x cable diameter) |
Materials | housing: : PBT-GF20 |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - 2D/3D camera
Connector: 1 x HFM-Dual, straight |
Electrical connection
Cable: 2 m, black, Ø 3.3 mm |
Electrical connection - Video Processing Unit
Connector: 2 x HFM-Single, straight |