• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Jumper cables
  4. Jumper cables
  5. E3R102

Connection cable

E3R102

HFM Y CABLE 2 X S/S/M S/D/M A 5,0M

Connection cable

E3R102

HFM Y CABLE 2 X S/S/M S/D/M A 5,0M

  • ce
  • ukca
Electrical data
Operating voltage [V] < 50 AC / < 60 DC
Protection class III
Damping [dB/m] 1.6
Internal resistance (Ri) [Ω] 50; ( ± 3 %)
Operating conditions
Ambient temperature [°C] -10...60
Ambient temperature (moving) [°C] -10...60
Protection IP 54
Mechanical data
Weight [g] 221.9
Min. bending radius [mm] 16.5; (single; 15 x 3,3 mm min. 10 x cable diameter)
Materials housing: : PBT-GF20
Remarks
Pack quantity 1 pcs.
Electrical connection - 2D/3D camera
Connector: 1 x HFM-Dual, straight
Electrical connection
Cable: 5 m, black, Ø 3.3 mm
Electrical connection - Video Processing Unit
Connector: 2 x HFM-Single, straight