Application
Design | for flow sensors Typ SM8 |
---|---|
Application | for industrial applications; hygienic systems |
Media | Liquids |
Pressure rating [bar] | 16 |
Tests / approvals
Pressure Equipment Directive | A possible classification to PED depends on the application and has to be carried out by the user / operator. |
---|---|
Safety instructions | The compatibility between medium and product material has to be checked in all applications. |
Mechanical data
Weight [g] | 834.5 |
---|---|
Materials | Adapter: stainless steel (316L/1.4404); Gasket: Centellen 23,5 x 30 x 3 mm |
Sensor connection | G 1 |
Process connection | Clamp DN50 (2") DIN 32676 (ISO 2852) |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 2 pcs. |
---|