• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Mounting accessories for encoders
  5. E61438

spring arm for encoders

E61438

ENCODER SPRING ARM

spring arm for encoders

E61438

ENCODER SPRING ARM

  • For use of encoders in combination with measuring wheels
  • Continuously adjustable pretension
  • Laser engraved scale as setting aid
  • Modular mounting concept
  • Allows for damping direction change for upward or downward motions
Application
Design for encoder with clamp flange
Operating conditions
Ambient temperature [°C] -30...60
Mechanical data
Weight [g] 527.1
Installation instruction can be mounted from both sides
Dimensions [mm] 180 x 65.9 x 75
External diameter [mm] 300
Materials aluminium anodised; Spring: stainless steel (301/1.4310)
Tightening torque [Nm] 4.3
Max. angular displacement [°] 45
Activation force [N] 10...30
Remarks
Remarks
With scale
Pack quantity 1 pcs.
Diagrams and graphs
Installation instruction