• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Accessories for AS-Interface
  4. Flat cable splitters and insulation displacement connectors
  5. E70455

AS-Interface flat cable insulation displacement connector

E70455

FC Splitter ye ProcessL

AS-Interface flat cable insulation displacement connector

E70455

FC Splitter ye ProcessL

  • ce
  • ukca
Application
Design AS-i
Electrical data
Operating voltage [V] 26.5...31.6 DC
Outputs
Max. current load outputs total [A] 2
Operating conditions
Ambient temperature [°C] -30...80
Protection IP 68; IP 69K
Tests / approvals
EMC
EN 61000-6-2
Mechanical data
Weight [g] 47
Materials metal parts: stainless steel (316L/1.4404); rubber gasket for contact pins: FPM; O-ring: EPDM
Accessories
Accessories (optional)
Torque wrench:, E70390
Remarks
Pack quantity 1 pcs.