- Products
- Accessories
- Accessories for AS-Interface
- Flat cable splitters and insulation displacement connectors
- E7377A
AS-Interface flat cable splitter
E7377A
FC Splitter ye/ye II 3D/3G
AS-Interface flat cable splitter
E7377A
FC Splitter ye/ye II 3D/3G
- Reliable distribution of the AS-i voltage or the external 24 V supply
- Hygienic design for the requirements of the food and beverage industry
- Easy and quick connection due to insulation displacement technology
- Resistant to high-pressure cleaning with aggressive cleaning agents
- For applications in hazardous areas
This product holds ATEX hazardous approval exclusively and is not certified to meet Australian standards.
Application
Application | for the distribution of the AS-i voltage or the external 24 V supply |
---|
Electrical data
Protection class | III |
---|---|
Max. current load total [A] | 8 |
Outputs
Electrical design | AS-i |
---|
Operating conditions
Ambient temperature [°C] | 0...60 | |
---|---|---|
Note on ambient temperature |
|
|
Max. relative air humidity [%] | 80; (31 °C; linearly decreasing to 50 % (40 °C)) | |
Max. height above sea level [m] | 2000 | |
Protection | IP 67; (when used outside the hazardous area: IP 68 / IP 69K) | |
Pollution degree | 2 |
Tests / approvals
ATEX marking |
|
---|---|
|
Mechanical data
Weight [g] | 132.5 |
---|---|
Materials | metal parts: stainless steel (316L/1.4404); rubber gasket for contact pins: FKM; Sealing: EPDM |
Tightening torque [Nm] | 2.5; (Mounting screw) |
Accessories
Accessories (optional) |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|