combined antenna for WLAN and Bluetooth
EC3133
WLAN/BLE/FAKRA-I Antenna
combined antenna for WLAN and Bluetooth
EC3133
WLAN/BLE/FAKRA-I Antenna
- For receiving and sending data via WLAN and Bluetooth
- With integrated amplifier
- Robust design for use in mobile machines
- Flat housing for roof mounting on vehicles and mobile machines
Interfaces
Frequency band | 2400...2480 MHz (802.11b/g/n); 5150...5852 MHz (802.11a/h/j/n/ac) | ||||
---|---|---|---|---|---|
Connector type | FAKRA | ||||
Note on interfaces |
|
Operating conditions
Ambient temperature [°C] | -40...85 |
---|---|
Protection | IP 69K |
Tests / approvals
Standard | IEC 60068-2-14 Nb; IEC 60068-2-14 Na; IEC 60068-2-3 Db; IEC 60068-2-2; IEC 60068-2-27; ISO 16750-2; EN 45545-2; ECE R 118 |
---|
Mechanical data
Weight [g] | 105.85 |
---|---|
Type of mounting | screw mounting; (M16 x 1,5) |
Dimensions [mm] | Ø 76 / L = 23 |
Tightening torque [Nm] | 5 |
Remarks
Remarks |
|
|||||||
---|---|---|---|---|---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection - WLAN / Bluetooth
Cable: 2 m | |
Connector: FAKRA I |
Diagrams and graphs
Funkdiagramm
|
|
---|
Funkdiagramm
|
|
---|