Bluetooth mesh IO-Link adapter
EIO344
BLUETOOTH MESH IO-LINK ADAPTER
Product characteristics
Number of inputs and outputs | Number of digital outputs: 1 |
---|
Application
Special feature | Gold-plated contacts | |
---|---|---|
Radio approval for | EU/RED; United Kingdom; USA; Canada; Japan; Namibia; Singapore; Australia; India; Vietnam; New Zealand; Indonesia; Malaysia; Thailand; Ukraine; Taiwan; Argentina; Chile; South Korea; South Africa; Mexico | |
Note on radio approval |
|
Electrical data
Operating voltage [V] | 18...30 DC; (limitation due to ES1 and PS2) |
---|---|
Nominal voltage DC [V] | 24 |
Current consumption [mA] | < 20 |
Protection class | III |
Reverse polarity protection | yes; (supply side) |
Max. current load total [A] | 0.83 |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 1 |
---|
Outputs
Output signal | switching signal; IO-Link |
---|---|
Electrical design | PNP |
Number of digital outputs | 1 |
Output function | normally open / normally closed |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 200 |
Type of short-circuit protection | pulsed |
Short-circuit proof | yes |
Overload protection | yes |
Interfaces
Communication interface | IO-Link; Bluetooth | ||||
---|---|---|---|---|---|
Supported DeviceIDs |
|
Transmission standard | BLE 5.0 |
---|---|
Frequency band | 2,4 GHZ |
Transmission power [mW] | 10; (10 dBm) |
Range | typ. 20 m |
Transmission type | COM2 (38,4 kBaud) |
---|---|
IO-Link revision | 1.0; 1.1 |
SDCI standard | IEC 61131-9 |
Required master port type | A |
Number of ports | 1 |
---|---|
Transmission type | COM1 (4,8 kBaud); COM2 (38,4 kBaud); COM3 (230,4 kBaud) |
IO-Link revision | 1.1 |
SDCI standard | IEC 61131-9 |
Operating conditions
Ambient temperature [°C] | -25...60 |
---|---|
Storage temperature [°C] | -25...70 |
Protection | IP 67; IP 69K |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
Shock resistance |
|
||||
Vibration resistance |
|
||||
MTTF [years] | 218 | ||||
UL approval |
|
Mechanical data
Weight [g] | 92.2 |
---|---|
Materials | PA; stainless steel (316L/1.4404); FKM |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connector: 1 x M12; coding: A; Contacts: gold-plated |
Electrical connection - socket
Connector: 1 x M12; coding: A; Contacts: gold-plated |