• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. IIoT solutions
  3. IIoT hardware
  4. Bluetooth mesh system
  5. EIO404

Bluetooth mesh IoT base station

EIO404

BLUETOOTH MESH IOT BASE STATION

Bluetooth mesh IoT base station

EIO404

BLUETOOTH MESH IOT BASE STATION

  • Reading and writing of data at the connected IO-Link device via Bluetooth
  • Easy access to sensors via EIO344 adapter and free ifm moneo blue app
  • Can be used with moneo Cloud (from version 1.14) in combination with moneo edgeGateway AE2100 and moneo IIoT Core
  • ce
  • ukca
  • fcc
  • cul
Application
Special feature Gold-plated contacts
Application Base station for Bluetooth adapters. The data collected by the connected adapters can be retrieved via Ethernet using IoT Core
Radio approval for EU/RED; United Kingdom; USA; Canada; Japan; Namibia; Singapore; Australia; India; Vietnam; New Zealand; Indonesia; Malaysia; Thailand; Ukraine; Taiwan; Mexico; Argentina; Chile; South Korea; South Africa
Note on radio approval
The list of countries applying the European Radio Equipment Directive 2014/53/EU (RED) can be found under “Downloads”.
Electrical data
Operating voltage [V] 18...30 DC; (limitation due to ES1 and PS2)
Nominal voltage DC [V] 24
Current consumption [mA] < 100
Protection class III
Reverse polarity protection yes
Interfaces
Communication interface Ethernet; Bluetooth
Bluetooth
Transmission standard BLE 5.0
Frequency band 2,4 GHZ
Transmission power [mW] 10; (10 dBm)
Range typ. 20 m
Ethernet - Internet of Things
Transmission standard 10Base-T; 100Base-TX
Transmission rate 10; 100
Protocol MQTT JSON; IoT-Core
Factory settings
IP address: DHCP
MAC address: see type label
Operating conditions
Ambient temperature [°C] -25...60
Storage temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
DIN EN 61000-6-2
DIN EN 61000-6-3
Shock resistance
DIN EN 60068-2-27 40 g, 6 ms / bump
50 g, 11 ms / single shock
Vibration resistance
DIN EN 60068-2-6 2 g (10...150 Hz)
MTTF [years] 184
UL approval
File number UL E537924
Mechanical data
Weight [g] 469.4
Materials PBT; PC; stainless steel (316 / 1.4401); stainless steel (304CU/1.4567); brass; PU; PTFE; FKM
Displays / operating elements
Display
operation LED, green
warning / fault LED, red
Bluetooth LED, blue
Remarks
Pack quantity 1 pcs.