• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Jumper cables
  4. Jumper cables
  5. EVF055

Connection cable

EVF055

VDOAH043VAS0002P04STGH040VAS

Connection cable

EVF055

VDOAH043VAS0002P04STGH040VAS

  • For use in hygienic and wet areas in the food industry
  • Permanent, reliable sealing even when mounted without tools
  • Cable sheath made of halogen-free and flame-retardant material
  • Vibration and shock resistant thanks to coupling ring with locking mechanism
  • LEDs clearly visible even under bright lighting
  • ce
  • ukca
  • cul
Application
Special feature Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability
Application hygienic and wet areas in the food industry
Free from silicone yes
Electrical data
Operating voltage [V] 10...36 DC
Protection class II
Max. current load total [A] 4
Outputs
Electrical design PNP
Operating conditions
Ambient temperature [°C] -25...100
Note on ambient temperature
cULus: ...65 °C
Ambient temperature (moving) [°C] 0...100
Note on ambient temperature (moving)
cULus: ...65 °C
Protection IP 65; IP 67; IP 68; IP 69K
Mechanical data
Weight [g] 87.8
Dimensions [mm] 15.5 x 15.5 x 49
Moulded-body material PP
Material nut stainless steel (316L/1.4404)
Sealing material EPDM
Drag chain suitability yes
Drag chain suitability
bending radius for flexible use min. 10 x cable diameter
travel speed max. 3.3 m/s for a horizontal travel length of 5 m and max. acceleration of 5 m/s²
bending cycles > 1 Mio.
torsional strain ± 180 °/m
Displays / operating elements
Display
switching status 2 x LED, yellow
operation 1 x LED, green
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Moulded body: PP, grey; Locking: stainless steel (316L/1.4404); Contacts: gold-plated; Tightening torque: 0.6...1.2 Nm
Electrical connection
Connection Cable: 2 m, MPPE, Halogen-free, grey, Ø 4.9 mm; 4 x 0.34 mm² (42 x Ø 0.1 mm )
Electrical connection - socket
Connector: 1 x M12, angled; coding: A; Moulded body: PP, black transparent; Locking: stainless steel (316L/1.4404); Sealing: EPDM; Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm