• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. I22001
  • ce
  • ukca
Product characteristics
Output function normally open
Sensing range [mm] 30...120
Housing cylindrical
Dimensions [mm] Ø 164 / L = 63
Electrical data
Frequency AC [Hz] 47...63
Operating voltage [V] 90...250 AC
Protection class II
Reverse polarity protection no
Outputs
Output function normally open
Max. voltage drop switching output AC [V] 11
Minimum load current [mA] 15
Max. leakage current [mA] 6
Permanent current rating of switching output AC [mA] 200; (250 (...50 °C))
Short-time current rating of switching output [mA] 1500; (10 ms / 0,5 Hz)
Switching frequency AC [Hz] 3
Short-circuit proof no
Overload protection no
Detection zone
Sensing range [mm] 30...120
Sensing range adjustable yes
Factory setting sensing range [mm] 120
Real sensing range Sr [mm] 120 ± 10 %
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] < 15
Switch point drift [% of Sr] -15...15
Operating conditions
Ambient temperature [°C] -20...70
Protection IP 65
Tests / approvals
EMC
EN 60947-5-2
MTTF [years] 25368
Mechanical data
Weight [g] 1231.5
Housing cylindrical
Mounting non-flush mountable
Dimensions [mm] Ø 164 / L = 63
Materials housing: PBT; bottom cover: aluminium
Displays / operating elements
Display
switching status 1 x LED, yellow
Electrical connection
Required protection miniature fuse to IEC60127-2 sheet 1; ≤ 2 A; fast acting
Accessories
Items supplied
screws: 1 x M16 x 90
Remarks
Remarks
Recommendation: Check the safe functioning of the unit after a short circuit.
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PVC; 2 x 0.5 mm²