• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. I22006
  • ce
  • ukca
Product characteristics
Output function normally open
Sensing range [mm] 30...120
Housing cylindrical
Dimensions [mm] Ø 164 / L = 68
Electrical data
Frequency AC [Hz] 47...63
Operating voltage [V] 90...250 AC
Protection class I
Reverse polarity protection no
Outputs
Output function normally open
Max. voltage drop switching output AC [V] 11
Minimum load current [mA] 15
Max. leakage current [mA] 6
Permanent current rating of switching output AC [mA] 200; (250 (...50 °C))
Short-time current rating of switching output [mA] 1500; (10 ms / 0,5 Hz)
Switching frequency AC [Hz] 3
Short-circuit proof no
Overload protection no
Detection zone
Sensing range [mm] 30...120
Sensing range adjustable yes
Factory setting sensing range [mm] 120
Real sensing range Sr [mm] 120 ± 10 %
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] < 15
Switch point drift [% of Sr] -15...15
Operating conditions
Ambient temperature [°C] -20...70
Protection IP 65
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Weight [g] 1588
Housing cylindrical
Mounting non-flush mountable
Type of mounting with mounting plate
Dimensions [mm] Ø 164 / L = 68
Materials housing: PBT; Mounting plate: aluminium anodised
Displays / operating elements
Display
switching status 1 x LED, yellow
Electrical connection
Required protection miniature fuse to IEC60127-2 sheet 1; ≤ 2 A; fast acting
Remarks
Remarks
Recommendation: Check the safe functioning of the unit after a short circuit.
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x 7/8"; coding: A