• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. I85001
  • ce
  • cul
Product characteristics
Electrical design NPN
Output function normally open
Sensing range [mm] < 14
Housing rectangular
Dimensions [mm] 70 x 20 x 12
Application
Operating principle static
Electrical data
Operating voltage [V] 10...35 DC
Current consumption [mA] < 15
Protection class III
Reverse polarity protection yes
Outputs
Electrical design NPN
Output function normally open
Max. voltage drop switching output DC [V] 2
Permanent current rating of switching output DC [mA] 200
Short-circuit protection yes
Overload protection yes
Detection zone
Sensing range [mm] < 14
Resolution of steel ball (diameter) [mm] 3
Max. part speed [m/s] 35
Response times
Pulse stretching [ms] 100
Max. fall time [ms] 100
Response time [ms] < 0.5
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67
Tests / approvals
MTTF [years] 1323
UL approval
Ta -25...70 °C
Enclosure type Type 4X (indoor use only) / 12 and 13
power supply Class 2
File number UL E174191
Mechanical data
Weight [g] 50
Housing rectangular
Dimensions [mm] 70 x 20 x 12
Materials housing: PC
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
Accessories
Items supplied
fixing straps: 2
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M8; coding: A