Product characteristics
Electrical design | PNP |
---|---|
Output function | complementary |
Sensing range [mm] | 50 |
Housing | rectangular |
Dimensions [mm] | 92 x 80 x 40 |
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | 20; (24 V) |
Protection class | II |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP |
---|---|
Output function | complementary |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 250 |
Switching frequency DC [Hz] | 70 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | 50 |
---|---|
Operating distance [mm] | 0...40.5; (mounted flush with mild steel (ST37)) |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.85 / brass: 0.48 / aluminium: 0.46 / copper: 0.38 |
---|---|
Hysteresis [% of Sr] | 3...20 |
Switch point drift [% of Sr] | -15...15 |
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
||
---|---|---|---|
MTTF [years] | 1162 |
Mechanical data
Weight [g] | 423 |
---|---|
Housing | rectangular |
Mounting | flush mountable |
Type of mounting | rail; (TH35 (EN 60715)) |
Dimensions [mm] | 92 x 80 x 40 |
Materials | PPE; brass white bronze coated; diecast zinc |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connection | Connector: 1 x M12; coding: A |
---|