Product characteristics
Electrical design | PNP/NPN |
---|---|
Output function | normally open |
Sensing range [mm] | 1 |
Housing | threaded type |
Dimensions [mm] | M8 x 1 / L = 35 |
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Protection class | III |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP/NPN |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 3.5 |
Minimum load current [mA] | 4 |
Max. leakage current [mA] | 0.8 |
Permanent current rating of switching output DC [mA] | 200 |
Switching frequency DC [Hz] | 1300 |
Short-circuit protection | no |
Overload protection | no |
Detection zone
Sensing range [mm] | 1 |
---|---|
Real sensing range Sr [mm] | 1 ± 10 % |
Operating distance [mm] | 0...0.81 |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2 |
---|---|
Hysteresis [% of Sr] | 1...15 |
Switch point drift [% of Sr] | -10...10 |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
||||||||
---|---|---|---|---|---|---|---|---|---|
MTTF [years] | 4603 |
Mechanical data
Weight [g] | 47.3 |
---|---|
Housing | threaded type |
Mounting | flush mountable |
Dimensions [mm] | M8 x 1 / L = 35 |
Thread designation | M8 x 1 |
Materials | brass white bronze coated; PBT |
Tightening torque [Nm] | A = 5 mm: 1 Nm; B: 4 Nm |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 2 m, PVC; 2 x 0.14 mm² |
---|
Diagrams and graphs
Installation
|
|
---|