Inductive full-metal sensor
IFC279
IFB3004BBPKG/AM/5M/PUR
Inductive full-metal sensor
IFC279
IFB3004BBPKG/AM/5M/PUR
- For use in machine tools and metalworking
- Resistant to oils and coolants
- Metal sensing face for heavy duty
- Clearly visible indication of the switching status
Product characteristics
Electrical design | PNP |
---|---|
Output function | normally open |
Sensing range [mm] | 4 |
Housing | threaded type |
Dimensions [mm] | M12 x 1 / L = 40 |
Application
Special feature | Drag chain suitability; Increased sensing range; Full-metal housing | |
---|---|---|
Application | Use in machine tools, coolants and lubricants | |
Pressure rating [bar] | 50 | |
Note on pressure rating |
|
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 10 |
Protection class | III |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 100 |
Short-circuit protection | yes |
Overload protection | yes |
Detection zone
Sensing range [mm] | 4 |
---|---|
Real sensing range Sr [mm] | 4 ± 10 % |
Operating distance [mm] | 0...3.24 |
Increased sensing range | yes |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.6 / aluminium: 0.5 / copper: 0.2 |
---|---|
Hysteresis [% of Sr] | 3...15 |
Switch point drift [% of Sr] | -10...10 |
Operating conditions
Ambient temperature [°C] | -40...85 |
---|---|
Protection | IP 65; IP 66; IP 67; IP 68; IP 69K |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Impact resistance |
|
||||||||||
Vibration resistance |
|
||||||||||
Shock resistance |
|
||||||||||
Continuous shock resistance |
|
||||||||||
Fast temperature change |
|
||||||||||
Salt spray test |
|
||||||||||
MTTF [years] | 1258 | ||||||||||
Embedded software included | yes |
Mechanical data
Weight [g] | 137.5 | ||||
---|---|---|---|---|---|
Housing | threaded type | ||||
Mounting | flush mountable | ||||
Dimensions [mm] | M12 x 1 / L = 40 | ||||
Thread designation | M12 x 1 | ||||
Materials | stainless steel (316L/1.4404); sensing face: stainless steel (316L/1.4404); LED window: PEI; lock nuts: brass white bronze coated | ||||
Tightening torque [Nm] | 15 | ||||
Drag chain suitability | yes | ||||
Drag chain suitability |
|
||||
Full-metal housing | yes |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 5 m, PUR, Ø 4 mm; burning behaviour to ECE R118 rev. 2; 3 x 0.34 mm² |
---|