Product characteristics
Electrical design | PNP |
---|---|
Output function | normally open |
Sensing range [mm] | 7 |
Housing | threaded type |
Dimensions [mm] | M12 x 1 / L = 61 |
Application
Special feature | Increased sensing range |
---|---|
Application | regular cleaning processes |
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | 10; (24 V) |
Protection class | II |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 800 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | 7 |
---|---|
Real sensing range Sr [mm] | 7 ± 10 % |
Operating distance [mm] | 0...5.7 |
Increased sensing range | yes |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3 |
---|---|
Hysteresis [% of Sr] | 1...20 |
Switch point drift [% of Sr] | -10...10 |
Operating conditions
Ambient temperature [°C] | 0...100 |
---|---|
Protection | IP 68; IP 69K; ("COP") |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MTTF [years] | 2006 | ||||||||||
UL approval |
|
Mechanical data
Weight [g] | 362.5 |
---|---|
Housing | threaded type |
Mounting | non-flush mountable |
Dimensions [mm] | M12 x 1 / L = 61 |
Thread designation | M12 x 1 |
Materials | stainless steel (316L/1.4404); sensing face: PEEK |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 10 m, PVC; 3 x 0.34 mm² |
---|