• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. IFT210
  • ce
  • fda
  • ukca
  • cul
  • ec19352004
Product characteristics
Electrical design PNP/NPN
Output function normally open
Sensing range [mm] 7
Housing cylindrical
Dimensions [mm] Ø 12 / L = 70
Application
Special feature Gold-plated contacts; Increased sensing range; Optical setting aid
Application regular cleaning processes
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] 12; (24 V)
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP/NPN
Output function normally open
Max. voltage drop switching output DC [V] 2.8
Minimum load current [mA] 2; (only in 2-wire operation)
Max. leakage current [mA] 0.5; (only in 2-wire operation)
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 700
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 7
Real sensing range Sr [mm] 7 ± 10 %
Operating distance [mm] 0...5.7
Increased sensing range yes
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 3...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] 0...100
Protection IP 68; IP 69K
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
EN 55011 class B
MTTF [years] 1287
UL approval
Ta 0...40 °C
Enclosure type Type 1
power supply Limited Voltage/Current
File number UL E174191
Mechanical data
Weight [g] 23.7
Housing cylindrical
Mounting non-flush mountable
Dimensions [mm] Ø 12 / L = 70
Materials stainless steel (316L/1.4404); sensing face: PEEK
Tightening torque [Nm] 15
Displays / operating elements
Display
switching status 4 x 90° LED, yellow
setting aid 1 x LED, red
Optical setting aid yes
Remarks
Remarks
suitable for PLC type 1 according to IEC 61131-2
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12; coding: A; Contacts: gold-plated