• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. IIC220
  • ce
  • ukca
  • asi
  • cul
Product characteristics
Electrical design AS-i
Sensing range [mm] 14
Housing threaded type
Dimensions [mm] M30 x 1.5 / L = 60
Application
Special feature Gold-plated contacts
Application Use in machine tools, coolants and lubricants
Electrical data
Operating voltage [V] 26.5...31.6 DC
Current consumption [mA] < 30
Protection class III
Reverse polarity protection yes
Max. power-on delay time [ms] 1000
Outputs
Electrical design AS-i
Switching frequency DC [Hz] 100
Detection zone
Sensing range [mm] 14
Operating distance [mm] 0...11.34
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.45 / copper: 0.35
Hysteresis [% of Sr] 1...20
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 68; ("Coolant")
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
EN 55011 class B
MTTF [years] 1390
UL approval
Ta -25...70 °C
Enclosure type Type 1
power supply Limited Voltage/Current
File number UL E174191
AS-i classification
AS-i version 2.1
Extended addressing mode yes
AS-i I/O configuration [hex] 0
AS-i ID code [hex] A.F
AS-i certificate 57401
Assignment of the data bits
Designation switching signal not used not used not used
status = 0 target outside the active zone - - -
status = 1 target within the active zone default value default value default value
Mechanical data
Weight [g] 121.5
Housing threaded type
Mounting flush mountable
Dimensions [mm] M30 x 1.5 / L = 60
Thread designation M30 x 1.5
Materials stainless steel (316L/1.4404); sensing face: LCP uncoloured
Displays / operating elements
Display
switching status 4 x 90° LED, yellow
function 1 x LED, red
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated