• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. IIR204

Inductive full-metal sensor

IIR204

IIB2012BARKG/AM/SC/3,0M/2LED

Inductive full-metal sensor

IIR204

IIB2012BARKG/AM/SC/3,0M/2LED

  • Resistant to weld slag thanks to non-stick coating
  • Metal sensing face for heavy duty
  • High shock and vibration resistance
  • Particularly short housing for use where space is restricted
  • Two-wire technology
  • ce
  • ukca
  • cul
Product characteristics
Electrical design PNP/NPN
Output function normally open
Sensing range [mm] 12
Housing threaded type
Dimensions [mm] M30 x 1.5 / L = 40
Application
Special feature Increased sensing range; Full-metal housing; Optical setting aid
Application Use in welding applications
Pressure rating [bar] 10
Note on pressure rating
sensing face
Electrical data
Operating voltage [V] 10...36 DC
Protection class III
Reverse polarity protection yes
Outputs
Electrical design PNP/NPN
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Minimum load current [mA] 2
Max. leakage current [mA] 0.6
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 25
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 12
Operating distance [mm] 0...9.7
Increased sensing range yes
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.6 / aluminium: 0.5 / copper: 0.1
Hysteresis [% of Sr] 1...20
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
EN 55011 emission class B
Impact resistance
1 J
MTTF [years] 959
UL approval
Ta 0...40 °C
Enclosure type Type 1
power supply Limited Voltage/Current
File number UL E174191
Mechanical data
Weight [g] 223.5
Housing threaded type
Mounting flush mountable
Dimensions [mm] M30 x 1.5 / L = 40
Thread designation M30 x 1.5
Materials housing: stainless steel (316L/1.4404) anti-spatter; sensing face: stainless steel (316L/1.4404) anti-spatter; lock nuts: stainless steel (316L/1.4404) anti-spatter
Full-metal housing yes
Displays / operating elements
Display
switching status 1 x LED, green
setting aid 1 x LED, red
Optical setting aid yes
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 3 m, PVC; 2 x 0.5 mm²
Diagrams and graphs
Installation