• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. IM5040

Inductive sensor

IM5040

IME3015-FNKG/NPT RT

Inductive sensor

IM5040

IME3015-FNKG/NPT RT

  • Long sensing range for use in conveying
  • Output function normally open / normally closed programmable
  • Robust housing for use in harsh industrial environments
  • Five positions of the sensing face selectable
  • Clearly visible indication of the switching status
  • ce
  • ukca
Product characteristics
Electrical design NPN
Output function normally open / normally closed; (selectable)
Sensing range [mm] 15
Housing rectangular
Dimensions [mm] 40 x 40 x 120
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 15; (24 V)
Protection class II
Reverse polarity protection yes
Outputs
Electrical design NPN
Output function normally open / normally closed; (selectable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 350
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 15
Real sensing range Sr [mm] 15 ± 10 %
Operating distance [mm] 0...12.1
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 65
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
MTTF [years] 1844
Mechanical data
Weight [g] 195
Housing rectangular
Mounting flush mountable
Dimensions [mm] 40 x 40 x 120
Materials PPE modified
Displays / operating elements
Display
switching status 1 x LED, red
Remarks
Remarks
5 positions of the active zone possible
Pack quantity 1 pcs.
Electrical connection
Connection terminals: ...2.5 mm²; Cable sheath: Ø 7...13 mm