Product characteristics
Electrical design | PNP |
---|---|
Output function | normally open |
Sensing range [mm] | 40 |
Housing | rectangular |
Dimensions [mm] | 40 x 40 x 54 |
Application
Special feature | Correction factor K = 1; Magnetic-field immune |
---|---|
Magnetic-field immune | yes |
Max. magnetic field immunity [mT] | 300 |
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | < 20 |
Protection class | II |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 200 |
Switching frequency DC [Hz] | 200 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | 40 |
---|---|
Real sensing range Sr [mm] | 40 ± 10 % |
Operating distance [mm] | 0...32.4 |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 1 / brass: 1 / aluminium: 1 / copper: 1 |
---|---|
Hysteresis [% of Sr] | 1...20 |
Switch point drift [% of Sr] | -10...10 |
Correction factor K = 1 | yes |
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MTTF [years] | 1161 | ||||||||||||
UL approval |
|
Mechanical data
Weight [g] | 133.5 |
---|---|
Housing | rectangular |
Sensing face | 5 positions selectable |
Mounting | non-flush mountable |
Dimensions [mm] | 40 x 40 x 54 |
Materials | housing: PA anti-spatter; sensing face: PA black anti-spatter; end cap: PA; clamp: orange; screw: stainless steel (304CU/1.4567) |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connection | Connector: 1 x M12; coding: A; Locking: locking, rotatable, stainless steel (316L/1.4404) |
---|