Product characteristics
Electrical design | PNP |
---|---|
Output function | 2 x normally open |
Sensing range [mm] | 4 |
Housing | rectangular |
Dimensions [mm] | 40 x 26 x 26 |
Application
Special feature | Gold-plated contacts |
---|
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Rated insulation voltage [V] | 250 |
Current consumption [mA] | < 15 |
Protection class | II |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP |
---|---|
Output function | 2 x normally open |
Max. voltage drop switching output DC [V] | 2.5 |
Max. leakage current [mA] | 0.5 |
Permanent current rating of switching output DC [mA] | 250 |
Short-time current rating of switching output [mA] | 250 |
Switching frequency DC [Hz] | 1000 |
Short-circuit protection | yes |
Overload protection | yes |
Detection zone
Sensing range [mm] | 4 |
---|---|
Real sensing range Sr [mm] | 4 ± 10 % |
Operating distance [mm] | 0...3.24 |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2 |
---|---|
Hysteresis [% of Sr] | 1...15 |
Switch point drift [% of Sr] | -10...10 |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
---|
Mechanical data
Weight [g] | 40 |
---|---|
Housing | rectangular |
Mounting | non-flush mountable |
Dimensions [mm] | 40 x 26 x 26 |
Materials | housing: PBT; cover: PC |
Tightening torque [Nm] | 0.6...1.5; (Lock nut) |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|