Inductive sensor
IS0008
IS-2002-BROA/12"K
Inductive sensor
IS0008
IS-2002-BROA/12"K
- With combined AC/DC output stage
- Two-wire technology
- Particularly space-saving rectangular housing
- For use where space is restricted
- Wide operating temperature range
Product characteristics
Output function | normally closed |
---|---|
Sensing range [mm] | 2 |
Housing | rectangular |
Dimensions [mm] | 28 x 10 x 16 |
Electrical data
Frequency AC [Hz] | 45...65 |
---|---|
Operating voltage [V] | 20...140 AC / 10...140 DC |
Protection class | II |
Reverse polarity protection | no |
Outputs
Output function | normally closed |
---|---|
Max. voltage drop switching output DC [V] | 5 |
Max. voltage drop switching output AC [V] | 5 |
Minimum load current [mA] | 5 |
Max. leakage current [mA] | 0.8 |
Permanent current rating of switching output AC [mA] | 200 |
Permanent current rating of switching output DC [mA] | 200 |
Short-time current rating of switching output [mA] | 900; (20 ms / 0,5 Hz) |
Switching frequency AC [Hz] | 25 |
Switching frequency DC [Hz] | 25 |
Short-circuit protection | no |
Overload protection | no |
Detection zone
Sensing range [mm] | 2 |
---|---|
Real sensing range Sr [mm] | 2 ± 10 % |
Operating distance [mm] | 0...1.6 |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.9 / brass: 0.8 / aluminium: 0.5 / copper: 0.46 |
---|---|
Hysteresis [% of Sr] | 1...15 |
Switch point drift [% of Sr] | -10...10 |
Operating conditions
Ambient temperature [°C] | -20...80 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
MTTF [years] | 1698 |
Mechanical data
Weight [g] | 14.9 |
---|---|
Housing | rectangular |
Mounting | flush mountable |
Dimensions [mm] | 28 x 10 x 16 |
Materials | PBT |
Tightening torque [Nm] | < 0.5; (with washer) |
Displays / operating elements
Display |
|
---|
Electrical connection
Required protection | miniature fuse to IEC60127-2 sheet 1; ≤ 2 A; fast acting |
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Cable: 0.3 m, PVC; 2 x 0.25 mm² |
---|