Product characteristics
Electrical design | PNP |
---|---|
Output function | complementary |
Sensing range [mm] | 20 |
Housing | rectangular |
Dimensions [mm] | 40 x 40 x 118 |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | 20; (24 V) |
Protection class | II |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP |
---|---|
Output function | complementary |
Max. voltage drop switching output DC [V] | 2 |
Permanent current rating of switching output DC [mA] | 200 |
Switching frequency DC [Hz] | 300 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | 20 |
---|---|
Real sensing range Sr [mm] | 20 ± 10 % |
Operating distance [mm] | 0...16.2 |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.3 |
---|---|
Hysteresis [% of Sr] | 1...10 |
Switch point drift [% of Sr] | -10...10 |
Operating conditions
Ambient temperature [°C] | -25...100 |
---|---|
Protection | IP 68; IP 69K |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Vibration resistance |
|
||||||||||
Shock resistance |
|
||||||||||
Continuous shock resistance |
|
||||||||||
Fast temperature change |
|
||||||||||
MTTF [years] | 652.2 | ||||||||||
UL approval |
|
Mechanical data
Weight [g] | 250 |
---|---|
Housing | rectangular |
Mounting | flush mountable |
Dimensions [mm] | 40 x 40 x 118 |
Materials | PA 6.6; diecast zinc epoxy coated; sensing face: PA 6.6; LED window: PA; screws: stainless steel stainless steel (303/1.4305) |
Displays / operating elements
Display |
|
---|
Remarks
Remarks |
|
||
---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | terminals: ...2.5 mm²; Cable gland: M20 X 1.5 |
---|