Product characteristics
Electrical design | PNP/NPN; (automatic load detection PNP/NPN) |
---|---|
Output function | normally open / normally closed; (selectable) |
Sensing range [mm] | 8 |
Communication interface | IO-Link |
Housing | threaded type |
Dimensions [mm] | M18 x 1 / L = 77 |
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | < 20 |
Protection class | II |
Reverse polarity protection | yes |
Measuring principle | capacitive |
Outputs
Electrical design | PNP/NPN; (automatic load detection PNP/NPN) |
---|---|
Output function | normally open / normally closed; (selectable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 200 |
Switching frequency DC [Hz] | 10 |
Short-circuit proof | yes |
Overload protection | yes |
Detection zone
Sensing range [mm] | 8 |
---|
Accuracy / deviations
Hysteresis [% of Sr] | 1...15 |
---|---|
Switch point drift [% of Sr] | -20...20 |
Interfaces
Communication interface | IO-Link | ||||
---|---|---|---|---|---|
Transmission type | COM1 (4,8 kBaud) | ||||
IO-Link revision | 1.1 | ||||
SDCI standard | IEC 61131-9 CDV | ||||
Profiles | Smart Sensor | ||||
SIO mode | yes | ||||
Min. process cycle time [ms] | 101 | ||||
Supported DeviceIDs |
|
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 65; IP 67 |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Vibration resistance |
|
||||||||||
Shock resistance |
|
||||||||||
MTTF [years] | 560 |
Mechanical data
Weight [g] | 370.14 |
---|---|
Housing | threaded type |
Mounting | non-flush mountable |
Dimensions [mm] | M18 x 1 / L = 77 |
Thread designation | M18 x 1 |
Materials | housing: PP white; Sealing: TPE-U; pushbuttons: TPE-U |
Displays / operating elements
Display |
|
||
---|---|---|---|
Teach function | yes | ||
Electronic lock | yes |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 10 m, PVC, Ø 4.9 mm; 3 x 0.34 mm² |
---|