Capacitive sensor
KI0206
KI-2015-ABOA/NI/0,1/LS-100AK
Capacitive sensor
KI0206
KI-2015-ABOA/NI/0,1/LS-100AK
- Easy setting of the sensing range via potentiometer
- With combined AC/DC output stage
- Two-wire technology
- High noise immunity
- Clearly visible indication of the switching status
Product characteristics
Output function | normally open |
---|---|
Sensing range [mm] | 3...15 |
Housing | threaded type |
Dimensions [mm] | M30 x 1.5 / L = 81 |
Electrical data
Operating voltage [V] | 20...250 AC/DC |
---|---|
Protection class | II |
Reverse polarity protection | no |
Outputs
Output function | normally open |
---|---|
Max. voltage drop switching output DC [V] | 8 |
Max. voltage drop switching output AC [V] | 10 |
Minimum load current [mA] | 5 |
Max. leakage current [mA] | 2.5 (250 V AC) / 1.7 (110 V AC) / 1.5 (24 V DC) |
Permanent current rating of switching output AC [mA] | 200; (250 (...50 °C)) |
Permanent current rating of switching output DC [mA] | 200; (250 (...50 °C)) |
Short-time current rating of switching output [mA] | 1500; (20 ms / 0,5 Hz) |
Switching frequency AC [Hz] | 25 |
Switching frequency DC [Hz] | 50 |
Short-circuit proof | no |
Overload protection | no |
Detection zone
Sensing range [mm] | 3...15 |
---|---|
Sensing range adjustable | yes |
Factory setting sensing range [mm] | 15 |
Real sensing range Sr [mm] | 15 ± 10 % |
Operating distance [mm] | 0...12.1 |
Accuracy / deviations
Correction factor | glass: 0.4 / water: 1 / ceramics: 0.2 / PVC: 0.2 |
---|---|
Hysteresis [% of Sr] | 1...15 |
Switch point drift [% of Sr] | -15...15 |
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 65 |
Increased immunity | yes; (increased immunity to conducted radio frequency interference) |
Tests / approvals
EMC |
|
||
---|---|---|---|
MTTF [years] | 302 |
Mechanical data
Weight [g] | 126 |
---|---|
Housing | threaded type |
Mounting | non-flush mountable |
Dimensions [mm] | M30 x 1.5 / L = 81 |
Thread designation | M30 x 1.5 |
Materials | PBT |
Displays / operating elements
Display |
|
---|
Electrical connection
Required protection | miniature fuse to IEC60127-2 sheet 1; ≤ 2 A; fast acting |
---|
Accessories
Items supplied |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection - plug
Cable: 0.1 m, PVC; 2 x 0.5 mm² | |
Connector: 1 x 1/2"; coding: C |