Product characteristics
Electrical design | PNP |
---|---|
Output function | normally open / normally closed; (selectable) |
Sensing range [mm] | 15 |
Housing | threaded type |
Dimensions [mm] | M30 x 1.5 / L = 92 |
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | 13; (24 V) |
Protection class | III |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP |
---|---|
Output function | normally open / normally closed; (selectable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 250 |
Switching frequency DC [Hz] | 40 |
Short-circuit proof | yes |
Overload protection | yes |
Detection zone
Sensing range [mm] | 15 |
---|---|
Real sensing range Sr [mm] | 15 ± 10 % |
Operating distance [mm] | 0...12.1 |
Accuracy / deviations
Correction factor | glass: 0.4 / water: 1 / ceramics: 0.2 / PVC: 0.2 |
---|---|
Hysteresis [% of Sr] | 1...15 |
Switch point drift [% of Sr] | -15...15 |
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 65 |
Increased immunity | yes; (increased immunity to conducted radio frequency interference) |
Tests / approvals
EMC |
|
||
---|---|---|---|
MTTF [years] | 769 |
Mechanical data
Weight [g] | 101.5 |
---|---|
Housing | threaded type |
Mounting | non-flush mountable |
Dimensions [mm] | M30 x 1.5 / L = 92 |
Thread designation | M30 x 1.5 |
Materials | PBT |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connection | Connector: 1 x valve plug type A DIN (DIN EN 175301-803) |
---|