Capacitive sensor
KI530A
KIE4150NCPKG/IO/3D
Capacitive sensor
KI530A
KIE4150NCPKG/IO/3D
- For applications in hazardous areas
- Easy setting of the sensing range via potentiometer
- Clearly visible indication of the switching status
- Direct connection to plant control without switching amplifier
- Complementary output function NO/NC
- User-friendly communication and parameterisation via IO-Link
This product holds ATEX hazardous approval exclusively and is not certified to meet Australian standards.
Product characteristics
Electrical design | PNP |
---|---|
Output function | complementary |
Sensing range [mm] | 3...26 |
Communication interface | IO-Link |
Housing | threaded type |
Dimensions [mm] | M30 x 1.5 / L = 150 |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Rated insulation voltage [V] | 60 |
Current consumption [mA] | < 22 |
Protection class | III |
Reverse polarity protection | yes |
Max. power-on delay time [ms] | 300 |
Measuring principle | capacitive |
Outputs
Electrical design | PNP |
---|---|
Output function | complementary |
Max. voltage drop switching output DC [V] | 2.5 |
Max. leakage current [mA] | 0.1 |
Permanent current rating of switching output DC [mA] | 200 |
Short-time current rating of switching output [mA] | 200 |
Switching frequency DC [Hz] | 10 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | 3...26 |
---|---|
Sensing range adjustable | yes |
Real sensing range Sr [mm] | 15 ± 10 % |
Accuracy / deviations
Hysteresis [% of Sr] | 1...15 |
---|---|
Switch point drift [% of Sr] | -20...20 |
Interfaces
Communication interface | IO-Link |
---|---|
Transmission type | COM2 (38,4 kBaud) |
IO-Link revision | 1.1 |
SDCI standard | IEC 61131-9 |
Profiles | Smart Sensor: Process Data Variable; Device Identification |
SIO mode | yes |
Required master port type | A |
Min. process cycle time [ms] | 20 |
IO-Link functions (acyclical) | application specific tag; operating hours counter; PNP / NPN (parametrierbar); switch point setting; Hysteresis |
Operating conditions
Ambient temperature [°C] | -20...60 |
---|---|
Protection | IP 65; IP 67 |
Tests / approvals
ATEX marking |
|
||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|||||||||||||
EMC |
|
||||||||||||
Vibration resistance |
|
||||||||||||
Shock resistance |
|
||||||||||||
MTTF [years] | 623 |
Mechanical data
Weight [g] | 146.4 |
---|---|
Housing | threaded type |
Mounting | non-flush mountable |
Dimensions [mm] | M30 x 1.5 / L = 150 |
Thread designation | M30 x 1.5 |
Materials | housing: PA; potentiometer: LCP; PBT |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | terminals: 0.34...1.5 mm²; Cable sheath: Ø 5...9 mm; Cable gland: M20 X 1.5 |
---|