• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. KQ5105
  • ce
  • ukca
  • iolink
Product characteristics
Electrical design NPN
Output function normally open / normally closed; (selectable)
Sensing range [mm] 12
Communication interface IO-Link
Housing rectangular
Dimensions [mm] 20 x 7 x 48
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 17
Protection class III
Reverse polarity protection yes
Outputs
Electrical design NPN
Output function normally open / normally closed; (selectable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 10
Short-circuit protection yes
Overload protection yes
Detection zone
Sensing range [mm] 12
Real sensing range Sr [mm] 12 ± 10 %
Accuracy / deviations
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -20...20
Software / programming
Parameter setting options only via IO-Link
Interfaces
Communication interface IO-Link
Transmission type COM1 (4,8 kBaud)
IO-Link revision 1.1
SDCI standard IEC 61131-9 CDV
Profiles Smart Sensor
SIO mode yes
Supported DeviceIDs
Type of operation DeviceID
default 371
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 65; IP 67; IP 69K
Tests / approvals
EMC
EN 61000-4-2 8 kV AD
EN 61000-4-3 10 V/m
EN 61000-4-4 2 kV
EN 61000-4-6 3 V
EN 55011 class B
Vibration resistance
EN 60068-2-6 Fc (10...55 Hz) / 1 mm amplitude, oscillation period 5 min., 30 min. per axis at resonance or 55 Hz
Shock resistance
EN 60068-2-27 Ea 30 g 6 shocks / 11 ms half-sine (x, y, z)
MTTF [years] 717.42
Mechanical data
Weight [g] 36.2
Housing rectangular
Mounting non-flush mountable
Dimensions [mm] 20 x 7 x 48
Materials PBT; TPE-U; stainless steel
Displays / operating elements
Display
switching status 1 x LED, yellow
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PUR; 3 x 0.14 mm²