- Products
- KT5101
Illuminated capacitive touch sensor
KT5101
KTMDF-K-RBPKG/0,3M
Illuminated capacitive touch sensor
KT5101
KTMDF-K-RBPKG/0,3M
- Non-contact switching without mechanical pressure
- Wear-free and maintenance-free
- Dynamic evaluation principle protects against unauthorised use
- Easy installation in housing with Ø 22.5 mm drill hole
- Oil-resistant, impact and scratch resistant
phase-out article
Alternative articles: KT5111 Product comparison: KT5101 / KT5111 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Electrical design | PNP |
---|---|
Output function | normally open |
Dimensions [mm] | Ø 29 / L = 31 |
Application
Operating principle | dynamic |
---|
Electrical data
Operating voltage [V] | 12...30 DC |
---|---|
Current consumption [mA] | 30 |
Protection class | III |
Reverse polarity protection | yes |
Max. power-on delay time [ms] | 500 |
Outputs
Electrical design | PNP |
---|---|
Output function | normally open |
Permanent current rating of switching output DC [mA] | 200 |
Short-circuit protection | yes |
Overload protection | yes |
Length of output signal [ms] | 300 |
Response times
Response time [ms] | 35 |
---|
Operating conditions
Ambient temperature [°C] | -40...85 |
---|---|
Protection | IP 65; IP 67; IP 69K; (on the front) |
Tests / approvals
MTTF [years] | 352 |
---|
Mechanical data
Weight [g] | 40.5 |
---|---|
Dimensions [mm] | Ø 29 / L = 31 |
Materials | PA 6.6-GF30 black; active face: PA Grilamid TR 90UV |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
||
---|---|---|---|
Accessories (optional) |
|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 0.3 m, PUR |
---|