• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Capacitive sensors
  4. All capacitive sensors
  5. KT5320

Illuminated capacitive touch sensor

KT5320

KTMSF-EGRBPKG/2M/anster

Illuminated capacitive touch sensor

KT5320

KTMSF-EGRBPKG/2M/anster

  • Non-contact switching without mechanical pressure
  • Robust, impact and scratch resistant stainless steel housing
  • High protection rating for the requirements of harsh industrial environments
  • Use in applications with regular cleaning
  • Static evaluation principle protects against unauthorised use
  • ce
  • ukca
Product characteristics
Electrical design PNP
Output function normally open
Dimensions [mm] Ø 32 / L = 31
Application
Operating principle static
Electrical data
Operating voltage [V] 12...30 DC
Current consumption [mA] 30
Protection class III
Reverse polarity protection yes
Max. power-on delay time [ms] 500
Outputs
Electrical design PNP
Output function normally open
Permanent current rating of switching output DC [mA] 200
Short-circuit protection yes
Overload protection yes
Response times
Response time [ms] 35
Operating conditions
Ambient temperature [°C] -40...85
Protection IP 65; IP 67; IP 69K; (on the front)
Tests / approvals
EMC
IEC 61000-4
Mechanical data
Weight [g] 117
Dimensions [mm] Ø 32 / L = 31
Materials housing: stainless steel (316L/1.4404); active face: PA Grilamid TR 90UV
Displays / operating elements
Display
switching status 1 x LED, red
function 1 x LED, green can be triggered priority switching
Accessories
Items supplied
lock nuts: 1
Gasket: 1
Accessories (optional)
symbol disc
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PUR