Sensor for point level detection in hazardous areas
LMT03A
LMDCE-A12E-QSKG-1/US/3D/3G
Sensor for point level detection in hazardous areas
LMT03A
LMDCE-A12E-QSKG-1/US/3D/3G
- For the reliable level control in tanks and containers
- Hygienic design for the requirements of the food and beverage industry
- Use in liquid and viscous media and bulk materials
- Differentiation of media by parameterisation of the switching outputs
- For applications in hazardous areas
- User-friendly communication and parameterisation via IO-Link
This product holds ATEX hazardous approval exclusively and is not certified to meet Australian standards.
Product characteristics
Number of inputs and outputs | Number of digital outputs: 2 |
---|---|
Factory setting | oils; oil-based media; powder |
Process connection | threaded connection G 1/2 sealing cone |
Application
Special feature | Gold-plated contacts |
---|---|
Media | Liquids; viscous media; powder |
Cannot be used for | See the operating instructions, chapter "Function and features". |
Medium temperature [°C] | -20...85 |
Probe length [mm] | 153 |
Tank pressure [bar] | -1...40 |
Electrical data
Operating voltage [V] | 18...30 DC |
---|---|
Current consumption [mA] | < 50 |
Protection class | III |
Reverse polarity protection | yes |
Measuring principle | capacitive |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 2 |
---|
Outputs
Total number of outputs | 2 |
---|---|
Output signal | switching signal; IO-Link |
Electrical design | PNP/NPN |
Number of digital outputs | 2 |
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 100 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Measuring/setting range
Factory setting | oils; oil-based media; powder |
---|
Response times
Response time [s] | < 0.5 |
---|
Interfaces
Communication interface | IO-Link | ||||
---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||
IO-Link revision | 1.1 | ||||
SDCI standard | IEC 61131-9 | ||||
Profiles | Smart Sensor: Process Data Variable; Device Identification | ||||
SIO mode | yes | ||||
Required master port type | A | ||||
Process data analogue | 1 | ||||
Process data binary | 2 | ||||
Min. process cycle time [ms] | 2.3 | ||||
Supported DeviceIDs |
|
Operating conditions
Ambient temperature [°C] | -20...60 |
---|---|
Storage temperature [°C] | -40...85 |
Protection | IP 67; (when used outside the hazardous area: IP 68 / IP 69) |
Tests / approvals
ATEX marking |
|
||||
---|---|---|---|---|---|
|
|||||
EMC |
|
||||
Shock resistance |
|
||||
Vibration resistance |
|
||||
MTTF [years] | 222 |
Mechanical data
Weight [g] | 329 |
---|---|
Dimensions [mm] | Ø 30 / L = 255 |
Materials | stainless steel (316L/1.4404); stainless steel (316Ti/1.4571); PEEK; PEI; FKM |
Materials (wetted parts) | stainless steel (316L/1.4404); stainless steel (316Ti/1.4571); PEEK; surface characteristics: Ra < 0,8 / Rz 4; FKM |
Process connection | threaded connection G 1/2 sealing cone |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|