Product characteristics
Electrical design | PNP |
---|---|
Output function | normally open |
Sensing range [mm] | 2 |
Housing | threaded type |
Dimensions [mm] | M14 x 1.5 / L = 53 |
Application
Special feature | Gold-plated contacts; Full-metal housing | ||||
---|---|---|---|---|---|
Application | hydraulic cylinders | ||||
Media | detects ferrous metals | ||||
Min. bursting pressure [bar] | 2000 | ||||
Pressure rating [bar] |
|
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Rated insulation voltage [V] | 60 |
Current consumption [mA] | < 23 |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | < 300 |
Outputs
Electrical design | PNP |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 1.6 |
Max. leakage current [mA] | 0.1 |
Permanent current rating of switching output DC [mA] | 200 |
Short-time current rating of switching output [mA] | 200 |
Switching frequency DC [Hz] | 1000 |
Type of short-circuit protection | pulsed |
Short-circuit proof | yes |
Overload protection | yes |
Detection zone
Sensing range [mm] | 2 |
---|---|
Real sensing range Sr [mm] | 2 ± 10 % |
Operating distance [mm] | 0...1.62 |
Accuracy / deviations
Hysteresis [% of Sr] | < 15 |
---|---|
Switch point drift [% of Sr] | -10...10 |
Repeatability [% of Sr] | < 10 |
Operating conditions
Ambient temperature [°C] | 120 |
---|---|
Protection | IP 65; IP 68; IP 69K |
Tests / approvals
EMC |
|
||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Vibration resistance |
|
||||||||||||
Shock resistance |
|
||||||||||||
Fast temperature change |
|
||||||||||||
MTTF [years] | 1701 |
Mechanical data
Weight [g] | 54.8 |
---|---|
Housing | threaded type |
Mounting | flush mountable |
Dimensions [mm] | M14 x 1.5 / L = 53 |
Thread designation | M14 x 1.5 |
Materials | housing: stainless steel (316L/1.4404); sensing face: stainless steel (316L/1.4404); O-ring: FPM 90 |
Tightening torque [Nm] | < 25 |
Full-metal housing | yes |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connection | Connector: 1 x M12; coding: A; Moulded body: PEI; Contacts: gold-plated |
---|
Diagrams and graphs
|
|
---|