• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Cylinder sensors
  4. All cylinder sensors
  5. MK503A

T-slot cylinder sensor

MK503A

MKT3020BBPKG/A/6,0M/ZH/3G/3D

T-slot cylinder sensor

MK503A

MKT3020BBPKG/A/6,0M/ZH/3G/3D

  • For applications in hazardous areas
  • For connection to intrinsically safe circuits
  • Exact position detection thanks to very small hysteresis
  • Self-locking fixture for quick mounting and easy adjustment
  • Easy fit 'drop from the top' into a slot

This product holds ATEX hazardous approval exclusively and is not certified to meet Australian standards.

  • ce
  • ukca
  • ex
Product characteristics
Electrical design PNP
Output function normally open
Dimensions [mm] 25.3 x 5 x 6.5
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 10
Protection class III
Reverse polarity protection yes
Max. power-on delay time [ms] 30
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 6000
Short-circuit protection yes
Overload protection yes
Detection zone
Response sensitivity [mT] 2
Travel speed [m/s] > 10
Accuracy / deviations
Hysteresis [mm] 1
Repeatability [mm] < 0.2
Operating conditions
Ambient temperature [°C] -20...60
Protection IP 65; IP 67
Tests / approvals
ATEX marking II 3D Ex tc IIIC T125°C Dc X
II 3G Ex nA IIC T4 Gc X
EMC
EN 61000-4-2 ESD - CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
EN 55011 class B
MTTF [years] 2064
Mechanical data
Weight [g] 103.5
Mounting flush mountable
Type of mounting fastening clamp with combined slot / hexagon socket, width across flats 1.5
Cylinder type T-slot cylinders
Dimensions [mm] 25.3 x 5 x 6.5
Materials housing: PA; fastening clamp: stainless steel
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
rubber placeholder: 1
Cable clip: 1
Protective cover: 1 x T-Nut, E12259
Remarks
Remarks
voltage supply to EN50178, SELV, PELV
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 6 m, PUR; 3 x 0.14 mm²