• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Cylinder sensors
  4. All cylinder sensors
  5. MK5373
  • ce
  • ukca
  • cul
Product characteristics
Electrical design PNP
Output function normally closed
Dimensions [mm] 26.1 x 2.8 x 5.5
Electrical data
Operating voltage [V] 10...30 DC; ("supply class 2" to cULus)
Current consumption [mA] < 10
Protection class III
Reverse polarity protection yes
Max. power-on delay time [ms] 30
Outputs
Electrical design PNP
Output function normally closed
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 10000
Short-circuit protection yes
Overload protection yes
Detection zone
Response sensitivity [mT] 2.8
Travel speed [m/s] > 10
Accuracy / deviations
Hysteresis [mm] 1.5
Repeatability [mm] < 0.2
Operating conditions
Ambient temperature [°C] -25...85
Protection IP 65; IP 67
Tests / approvals
UL approval
Ta -25...75 °C
Enclosure type Type 1
power supply Limited Voltage/Current (Marking Class 2)
UL Approval no. C008
File number UL E174191
Mechanical data
Weight [g] 12.3
Mounting flush mountable
Cylinder type C-slot cylinders
Dimensions [mm] 26.1 x 2.8 x 5.5
Materials housing: PA; fastening clamp: stainless steel
Displays / operating elements
Display
switching status 1 x LED, yellow
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Cable: 0.3 m, PUR
Connection Connector: 1 x M8; coding: A; Locking: knurled nut, rotatable