• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Cylinder sensors
  4. All cylinder sensors
  5. MK5904

cylinder sensor with IO-Link

MK5904

MKT4028BFRKG/H/IO/ZH

cylinder sensor with IO-Link

MK5904

MKT4028BFRKG/H/IO/ZH

  • Only 1 sensor for 2 end positions for short-stroke cylinders
  • End position setting aid with second LED
  • Inline quality monitoring with 50 mm detection range
  • User-friendly communication and parameterisation via IO-Link
  • Monitoring of critical pneumatic cylinders via switching cycles counter
  • Fast fault localisation thanks to extensive diagnostic functions
  • ce
  • ukca
  • cul
  • iolink
Product characteristics
Electrical design PNP/NPN; (parameterisable)
Output function normally open / normally closed; (parameterisable)
Communication interface IO-Link
Application
Operating principle Hall sensor; (3D function)
Electrical data
Operating voltage [V] 10...30 DC; ("supply class 2" to cULus)
Current consumption [mA] < 20
Protection class III
Reverse polarity protection yes
Max. power-on delay time [ms] 300
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 2
Outputs
Output signal switching signal; IO-Link
Electrical design PNP/NPN; (parameterisable)
Number of digital outputs 2
Output function normally open / normally closed; (parameterisable)
Max. voltage drop switching output DC [V] 2.5
Max. leakage current [mA] 0.5
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 200
Type of short-circuit protection pulsed
Short-circuit proof yes
Overload protection yes
Detection zone
Measuring range [mm] 50; (depending on the application)
Min. field strength [mT] 1
Accuracy / deviations
Hysteresis [mm] 1.25; (parameterisable)
Repeatability [mm] < 0.2
Linearity error IO-Link [%] < 5
Resolution [mm] 0,01; (depending on the application)
Software / programming
Parameter setting options switch points; counter function; diagnostic function
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1.3
SDCI standard IEC 61131-9 CDV
Profiles
Function class Designation
0x0010 Measuring and Switching Sensor, 1 channel / SSP 4.1.1
0x4000 Identification and Diagnosis
0x8013 Object detection
0x8101 Locator
0x8102 ProductURI
SIO mode yes
Required master port type A
Supported DeviceIDs
Type of operation DeviceID
default 1613
Operating conditions
Ambient temperature [°C] -25...85
Protection IP 65; IP 67
Tests / approvals
EMC
EN 61000-4-2 - CD / 8 kV AD
EN 61000-4-3 10 V/m
EN 61000-4-4 2 kV
EN 61000-4-6 10 V
EN 55011 class B
Impact resistance
EN 60068-2-75 Ehc 1 J
Vibration resistance
EN 60068-2-6 Fc 20 g (10...3000 Hz) / 50 sweep cycles, 1 octave per minute, in 3 axes
Shock resistance
EN 60068-2-27 Ea 30 g 11 ms half-sine; 3 shocks each in every direction of the 3 coordinate axes
MTTF [years] 1088
UL approval
Ta -25...75 °C
Enclosure type Type 1
power supply Class 2
UL Approval no. C020
File number UL E174191
Mechanical data
Weight [g] 30.8
Type of mounting fixing element with combined head slot / hexagon socket AF 1.5
Cylinder type T-slot cylinders
Materials housing: PA; fastening clamp: stainless steel
Displays / operating elements
Display
switching status 2 x LED, yellow SSC1.1 SSC1.2
operation 1x LED, green
Accessories
Items supplied
Cable clip 1x
rubber placeholder 1x
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PUR, Ø 2.9 mm; 4 x 0.08 mm²