T-slot cylinder sensor with reed contact
MR501A
MRT2021BAKOG/R/6,0M/ZH/3G/3D
T-slot cylinder sensor with reed contact
MR501A
MRT2021BAKOG/R/6,0M/ZH/3G/3D
- Self-locking fixture for quick mounting and easy adjustment
- Easy fit 'drop from the top' into a slot
- Moulded cable ensuring very good strain relief
- For applications in hazardous areas
- Very high switching frequency
This product holds ATEX hazardous approval exclusively and is not certified to meet Australian standards.
Product characteristics
Electrical design | PNP/NPN |
---|---|
Output function | normally open |
Dimensions [mm] | 30.5 x 5 x 6.5 |
Electrical data
Operating voltage [V] | 5...30 DC |
---|---|
Protection class | III |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP/NPN |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 5 |
Permanent current rating of switching output DC [mA] | 100; (External protective circuit for inductive load (valve, contactor, etc.) necessary.) |
Max. switching power [W] | 5 |
Short-circuit protection | no |
Overload protection | no |
Detection zone
Response sensitivity [mT] | 2.1 |
---|---|
Travel speed [m/s] | 10 |
Accuracy / deviations
Hysteresis [mm] | < 1 |
---|---|
Repeatability [mm] | < 0.2 |
Response times
Max. fall time [ms] | 0.1 |
---|---|
Max. make time incl. bounce [ms] | 0.6 |
Operating conditions
Ambient temperature [°C] | -20...60 |
---|---|
Protection | IP 65; IP 67 |
Tests / approvals
ATEX marking | II 3D Ex tc IIIC T125°C Dc X | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
II 3G Ex nA IIC T4 Gc X | |||||||||||
EMC |
|
||||||||||
MTTF [years] | 11303 |
Mechanical data
Weight [g] | 105.3 |
---|---|
Mounting | flush mountable |
Cylinder type | T-slot cylinders |
Dimensions [mm] | 30.5 x 5 x 6.5 |
Materials | housing: PA; fastening clamp: stainless steel |
Displays / operating elements
Display |
|
---|
Electrical connection
Required protection | miniature fuse to IEC60127-2 sheet 1; ≤ 0,175 A; fast acting |
---|
Accessories
Items supplied |
|
---|
Remarks
Remarks |
|
||
---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Cable: 6 m, PUR; 2 x 0.14 mm² |
---|