- Products
- O2D905
External illumination
O2D905
BACKLIGHT 100X100 INFRARED
External illumination
O2D905
BACKLIGHT 100X100 INFRARED
- For contour and position verification
- Ultra-flat design
- Permanent light or pulse operation
- Pulse operation with higher light intensity to reduce the exposure time
- Emission of invisible infrared light
phase-out article
Alternative articles: O2D945 Product comparison: O2D905 / O2D945 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light | infrared light |
---|
Application
Illuminated field [mm] | 100 x 100 |
---|---|
Design | backlight |
Type of operation | high light intensity (max. pulse length: 50 ms; max. mark-to-space ratio: 1/10); normal light intensity (permanent operation possible) |
Electrical data
Operating voltage tolerance [%] | -10...10 |
---|---|
Operating voltage [V] | 24 DC |
Current consumption [mA] | operating mode "permanent operation": 450; operating mode "high light intensity": 250 |
Protection class | III |
Reverse polarity protection | yes |
Type of light | infrared light |
Wave length [nm] | 880 |
Inputs
Trigger | 24 V PNP (IEC 61131-1) |
---|
Outputs
Overload protection | yes |
---|
Operating conditions
Ambient temperature [°C] | 0...50 |
---|---|
Protection | IP 65 |
Overheat protection | yes |
Tests / approvals
MTTF [years] | 227 |
---|
Mechanical data
Weight [g] | 351.5 | |
---|---|---|
Dimensions [mm] | 161.2 x 133 x 9.8 | |
Materials | aluminium | |
Lens material |
|
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 2 m, PUR; 4 x 0.14 mm² |
---|