Through-beam sensor receiver
O5E51A
O5E-FPKG/US100/3D
Through-beam sensor receiver
O5E51A
O5E-FPKG/US100/3D
- For applications in hazardous areas
- Robust housing with stainless steel protective bracket
- Very long range
- Sensitivity adjustable via teach buttons
- Programmable light-on/dark-on mode
This product holds ATEX hazardous approval exclusively and is not certified to meet Australian standards.
Product characteristics
Type of light | red light |
---|---|
Housing | rectangular |
Application
Function principle | Through-beam sensor |
---|
Electrical data
Operating voltage [V] | 10...30 DC; (when used outside the hazardous area: 10...36) |
---|---|
Current consumption [mA] | 11 |
Protection class | III |
Reverse polarity protection | yes |
Type of light | red light |
Outputs
Electrical design | PNP |
---|---|
Output function | light-on/dark-on mode; (programmable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 100; (when used outside the hazardous area: 200) |
Switching frequency DC [Hz] | 1000 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Transmitter / receiver | receiver |
---|---|
Range [m] | < 25 |
Range adjustable | yes |
Operating conditions
Ambient temperature [°C] | -10...50 | |
---|---|---|
Note on ambient temperature |
|
|
Protection | IP 65 |
Tests / approvals
ATEX marking |
|
||
---|---|---|---|
EMC |
|
||
MTTF [years] | 801 |
Mechanical data
Weight [g] | 336 | |
---|---|---|
Housing | rectangular | |
Dimensions [mm] | 105 x 30 x 62 | |
Materials | housing: PA; bezel: stainless steel; operator interface: TPU; Protective bracket: stainless steel | |
Lens material |
|
|
Lens alignment | side lens |
Displays / operating elements
Display |
|
||
---|---|---|---|
Teach function | yes | ||
Electronic lock | yes |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Connector: 1 x M12; coding: A |
---|
Diagrams and graphs
excess gain graph
|
|
---|