• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. All photoelectric sensors
  5. O5H500

Diffuse reflection sensor with background suppression

O5H500

O5H-FPKG/US100

Diffuse reflection sensor with background suppression

O5H500

O5H-FPKG/US100

  • Very long range
  • Precise background suppression
  • Sensitivity adjustable via teach buttons
  • Robust housing for use in harsh industrial environments
  • Programmable light-on/dark-on mode
  • ce
  • ukca
  • cul
Product characteristics
Type of light red light
Housing rectangular
Application
Special feature Background suppression
Function principle Diffuse reflection sensor
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 25
Protection class II
Reverse polarity protection yes
Type of light red light
Wave length [nm] 624
Outputs
Electrical design PNP
Output function light-on/dark-on mode; (programmable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 1000
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Range [mm] 50...1800; (white paper 200 x 200 mm 90% remission)
Range on white object (90 % remission) [mm] 50...1800
Range on grey object (18 % remission) [mm] 50...900
Range on black object (6 % remission) [mm] 50...600
Range adjustable yes
Max. light spot diameter [mm] 50
Light spot dimensions refer to Range
Background suppression available yes
Operating conditions
Ambient temperature [°C] -25...60
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
MTTF [years] 360
Mechanical data
Weight [g] 67.5
Housing rectangular
Dimensions [mm] 56 x 18.2 x 46.8
Materials housing: PA; bezel: stainless steel; operator interface: TPU
Lens material
PMMA
Lens alignment side lens
Displays / operating elements
Display
switching status 1 x LED, yellow
Teach function yes
Electronic lock yes
Remarks
Remarks
operating voltage "supply class 2" according to cULus
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A
Diagrams and graphs
a: sensor
b: object
c: background
x: distance sensor/object [mm]
y: min. distance object/background [mm]
accuracy graph
x: distance sensor/object [mm]
y: min. distance object/background [mm]
1 = object black (6 % remission) , background white (90 % remission)
2 = object grey (18 % remission) , background white (90 % remission)
3 = object white (90 % remission) , background white (90 % remission)