Retro-reflective sensor
O6P211
O6P-FPKG/5M/PH
Retro-reflective sensor
O6P211
O6P-FPKG/5M/PH
- Particularly compact housing for use where space is restricted
- Very long range independent of the object colour
- Intuitive setting of the sensitivity via potentiometer
- User-friendly selection of light-on or dark-on via rotary switch
- Excellent price/performance ratio
Product characteristics
Type of light | red light |
---|---|
Housing | rectangular |
Application
Special feature | polarisation filter |
---|---|
Function principle | Retro-reflective sensor |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | 12; ((24 V)) |
Protection class | III |
Reverse polarity protection | yes |
Type of light | red light |
Wave length [nm] | 633 |
Outputs
Electrical design | PNP |
---|---|
Output function | light-on/dark-on mode; (selectable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 1000 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Detection zone
Range referred to prismatic reflector [m] | 0.05...5; (Prismatic reflector Ø 80 E20005) |
---|---|
Range adjustable | yes |
Max. light spot diameter [mm] | 150 |
Light spot dimensions refer to | at maximum range |
Polarisation filter available | yes |
Operating conditions
Ambient temperature [°C] | -25...60 |
---|---|
Storage temperature [°C] | -40...70 |
Max. relative air humidity [%] | 50; (70° C) |
Protection | IP 65; IP 67 |
Tests / approvals
EMC |
|
||
---|---|---|---|
UL approval |
|
Mechanical data
Weight [g] | 123.2 | |
---|---|---|
Housing | rectangular | |
Dimensions [mm] | 35.4 x 13 x 21 | |
Materials | housing: ABS; PPSU; Sealing: EPDM | |
Lens material |
|
|
Lens alignment | side lens | |
Tightening torque [Nm] | 0.5 |
Displays / operating elements
Display |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Cable: 5 m, PUR; 3 x 0.25 mm² |
---|
Diagrams and graphs
excess gain graph
|
|
---|