Through-beam sensor transmitter
O6S201
O6S-OOKG/0,30m/US
Through-beam sensor transmitter
O6S201
O6S-OOKG/0,30m/US
- Particularly compact housing for use where space is restricted
- Very long range independent of the object colour
- Excellent price/performance ratio
- Clearly visible LED for indicating the readiness for operation
Product characteristics
Type of light | red light |
---|---|
Housing | rectangular |
Application
Function principle | Through-beam sensor |
---|
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | 11; ((24 V)) |
Protection class | III |
Type of light | red light |
Wave length [nm] | 633 |
Detection zone
Transmitter / receiver | transmitter |
---|---|
Range [m] | < 10 |
Max. light spot diameter [mm] | 300 |
Light spot dimensions refer to | at maximum range |
Operating conditions
Ambient temperature [°C] | -25...60 |
---|---|
Protection | IP 65; IP 67 |
Tests / approvals
EMC |
|
||
---|---|---|---|
MTTF [years] | 2600 | ||
UL approval |
|
Mechanical data
Weight [g] | 32.4 | |
---|---|---|
Housing | rectangular | |
Dimensions [mm] | 35.4 x 13 x 21 | |
Materials | housing: ABS; PPSU; Sealing: EPDM | |
Lens material |
|
|
Lens alignment | side lens | |
Tightening torque [Nm] | 0.5 |
Displays / operating elements
Display |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Cable: 0.3 m, PUR; 2 x 0.25 mm² |
---|---|
Connection | Connector: 1 x M12; coding: A |
Diagrams and graphs
excess gain graph
|
|
---|