Through-beam sensor receiver
O7E200
O7E-DPKG/0,20M/AS
Through-beam sensor receiver
O7E200
O7E-DPKG/0,20M/AS
- Particularly small housing for use where space is restricted
- For the reliable position detection in feeding and handling technology
- Small light spot and narrow light cone for detecting of small objects
- Ready for operation immediately thanks to fixed setting
- Very long range
Product characteristics
Type of light | red light |
---|---|
Housing | rectangular |
Application
Function principle | Through-beam sensor |
---|
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | 10; ((24 V)) |
Protection class | III |
Reverse polarity protection | yes |
Type of light | red light |
Outputs
Electrical design | PNP |
---|---|
Output function | dark-on mode |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 1000 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Detection zone
Transmitter / receiver | receiver |
---|---|
Range [m] | 0...1.5 |
Range adjustable | no |
Light spot dimensions refer to | at maximum range |
Operating conditions
Ambient temperature [°C] | -25...60 |
---|---|
Protection | IP 65 |
Tests / approvals
EMC |
|
||
---|---|---|---|
MTTF [years] | 1312 |
Mechanical data
Weight [g] | 14.5 | |
---|---|---|
Housing | rectangular | |
Dimensions [mm] | 20.3 x 15 x 9 | |
Materials | PA | |
Lens material |
|
|
Lens alignment | side lens |
Displays / operating elements
Display |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Cable: 0.2 m, PUR; 3 x 0.14 mm² |
---|---|
Connection | Connector: 1 x M8; coding: A; Locking: snap-fit |