Through-beam sensor receiver
O8E201
O8E-DNKG/2,0M
Through-beam sensor receiver
O8E201
O8E-DNKG/2,0M
- Particularly small housing for use where space is restricted
- For the reliable position detection in feeding and handling technology
- Precise detection of very small, very flat or highly reflective components
- Ready for operation immediately thanks to fixed setting
- Very long range
Product characteristics
Type of light | red light |
---|---|
Housing | rectangular |
Application
Function principle | Through-beam sensor |
---|
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | 15; ((24 V)) |
Protection class | III |
Reverse polarity protection | yes |
Type of light | red light |
Wave length [nm] | 633 |
Outputs
Electrical design | NPN |
---|---|
Output function | dark-on mode |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 1000 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Detection zone
Transmitter / receiver | receiver |
---|---|
Range [m] | < 3 |
Operating conditions
Ambient temperature [°C] | -25...60 |
---|---|
Protection | IP 65; IP 67 |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MTTF [years] | 1152 | ||||||||||
UL approval |
|
Mechanical data
Weight [g] | 38 | |
---|---|---|
Housing | rectangular | |
Dimensions [mm] | 28.1 x 8.1 x 14.4 | |
Materials | housing: ABS; stainless steel (316L/1.4404) | |
Lens material |
|
|
Lens alignment | side lens |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 2 m, PVC, black, Ø 2.9 mm; 3 x 0.08 mm² |
---|
Diagrams and graphs
excess gain graph
|
|
---|