• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. All photoelectric sensors
  5. OF5014

Retro-reflective sensor

OF5014

OFR-FPKG

Retro-reflective sensor

OF5014

OFR-FPKG

  • Compact housing for use where space is restricted
  • Robust metal housing for use in harsh industrial environments
  • Programmable light-on/dark-on mode
  • LED display to check operation, switching status and function
  • ce
  • ukca
  • cul
Product characteristics
Type of light infrared light
Housing threaded type
Application
Function principle Retro-reflective sensor
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] < 30
Protection class II
Reverse polarity protection yes
Type of light infrared light
Wave length [nm] 880
Outputs
Electrical design PNP
Output function light-on/dark-on mode; (programmable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 320
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Range referred to prismatic reflector [m] 0.05...2; (Prismatic reflector Ø 80 E20005)
Max. light spot diameter [mm] 140
Light spot dimensions refer to at maximum range
Operating conditions
Ambient temperature [°C] -25...60
Protection IP 67
Tests / approvals
MTTF [years] 891
Mechanical data
Weight [g] 73.3
Housing threaded type
Dimensions [mm] M12 x 1 / L = 60
Thread designation M12 x 1
Materials brass nickel-plated
Lens material
PMMA
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PUR; 3 x 0.34 mm²
Diagrams and graphs
excess gain graph